KKSP078001GUL
Nissei Module 3.5, 22 Tooth Alloy Steel Left Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $510.85 | 6 wks |
10 - 24 | $488.12 | 6 wks |
25 - 49 | $465.6 | 6 wks |
50 - 99 | $443.29 | 7 wks |
100+ | Request for Quote |
$510.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 20 mm |
Face Width (S) | 18 mm |
Material (ISO Class) | Alloy Steel / ISO 4 |
Module | 3.5 |
No. Of Teeth | 22 mm |
Outside Dia. (D) | 78 mm |
Overall Width (L) | 32 mm |
Pitch Diameter (P.D.) | 77 mm |
Pressure Angle (°) | 20 ° |