KKSP075002GUP
Nissei Module 2.5, 15 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $505.50 | 6 wks |
10 - 24 | $482.84 | 6 wks |
25 - 49 | $460.38 | 6 wks |
50 - 99 | $438.14 | 7 wks |
100+ | Request for Quote |
$505.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 14 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP075002GUG |
Module | 2.5 |
Mounting Distance | 44 mm |
Overall Width | 19.5 mm |
Pitch Dia. | 37.5 mm |
Teeth (Pinion / Gear) | 15 / 30 |