KKSP075002GFG

Nissei Module 2.5, 30 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gear with Finished Bore
Qty Range Price/Unit Ships Within
1 - 9 $434.73 2 wks
10 - 24 $415.35 2 wks
25 - 49 $396.16 2 wks
50 - 99 $377.13 3 wks
100+ Request for Quote
$434.73

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 22/Hardened & Ground
Drawing Choice / Material Gear ( Steel )
Face Width 14 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP075002GFP
Module 2.5
Mounting Distance 38 mm
Overall Width 25.5 mm
Pitch Dia. 75 mm
Teeth (Pinion / Gear) 15 / 30

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team