KKSP0741.5GUP

Nissei Module 2.25, 18 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $437.12 2 wks
10 - 24 $417.57 2 wks
25 - 49 $398.19 2 wks
50 - 99 $378.99 3 wks
100+ Request for Quote
$437.12

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 14/Hardened & Ground
Drawing Choice / Material Pinion ( Steel )
Face Width 15 mm
Gear Ratio 1:1.5
Mating Part# / Bore KKSP0741.5GUG
Module 2.75
Mounting Distance 46 mm
Overall Width 22 mm
Pitch Dia. 49.5 mm
Teeth (Pinion / Gear) 18 / 27

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team