KKSP0741.5GUG
Nissei Module 2.25, 27 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $575.67 | 2 wks |
10 - 24 | $550 | 2 wks |
25 - 49 | $524.56 | 2 wks |
50 - 99 | $499.35 | 3 wks |
100+ | Request for Quote |
$575.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 15 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KKSP0741.5GUP |
Module | 2.75 |
Mounting Distance | 45 mm |
Overall Width | 29 mm |
Pitch Dia. | 74.25 mm |
Teeth (Pinion / Gear) | 18 / 27 |