KKSP066001GUL
Nissei Module 3, 21 Tooth Alloy Steel Left Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $471.54 | 6 wks |
10 - 24 | $450.5 | 6 wks |
25 - 49 | $429.66 | 6 wks |
50 - 99 | $409.01 | 7 wks |
100+ | Request for Quote |
$471.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 16 mm |
Face Width (S) | 15 mm |
Material (ISO Class) | Alloy Steel / ISO 4 |
Module | 3 |
No. Of Teeth | 21 mm |
Outside Dia. (D) | 65 mm |
Overall Width (L) | 29.5 mm |
Pitch Diameter (P.D.) | 63 mm |
Pressure Angle (°) | 20 ° |