KKSP056002GUP

Nissei Module 2, 14 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $490.41 2 wks
10 - 24 $468.4 2 wks
25 - 49 $446.6 2 wks
50 - 99 $425 3 wks
100+ Request for Quote
$490.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 8/Hardened & Ground
Drawing Choice / Material Pinion ( Steel )
Face Width 10 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP056002GUG
Module 2
Mounting Distance 32 mm
Overall Width 13 mm
Pitch Dia. 28 mm
Teeth (Pinion / Gear) 14 / 28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team