KKSP056002GUG

Nissei Module 2, 28 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gearwith Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $432.79 2 wks
10 - 24 $413.42 2 wks
25 - 49 $394.24 2 wks
50 - 99 $375.22 3 wks
100+ Request for Quote
$432.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 12/Hardened & Ground
Drawing Choice / Material Gear ( Steel )
Face Width 10 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP056002GUP
Module 2
Mounting Distance 30 mm
Overall Width 20.5 mm
Pitch Dia. 56 mm
Teeth (Pinion / Gear) 14 / 28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team