KKSP0481.5GUP
Nissei Module 2, 16 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gearwith Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $505.06 | 2 wks |
10 - 24 | $482.4 | 2 wks |
25 - 49 | $459.94 | 2 wks |
50 - 99 | $437.7 | 3 wks |
100+ | Request for Quote |
$505.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 10/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 9 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KKSP0481.5GUG |
Module | 2 |
Mounting Distance | 31 mm |
Overall Width | 14.5 mm |
Pitch Dia. | 32 mm |
Teeth (Pinion / Gear) | 16 / 24 |