KKSP040001GUR
Nissei Module 2, 20 Tooth Alloy Steel Right Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $423.38 | 6 wks |
10 - 24 | $404.4 | 6 wks |
25 - 49 | $385.59 | 6 wks |
50 - 99 | $366.97 | 7 wks |
100+ | Request for Quote |
$423.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 12 mm |
Face Width (S) | 9 mm |
Material (ISO Class) | Alloy Steel / ISO 4 |
Module | 2 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 40 mm |
Overall Width (L) | 16.5 mm |
Pitch Diameter (P.D.) | 40 mm |
Pressure Angle (°) | 20 ° |