KKSP040001GFL

Nissei Module 2, 20 Tooth Alloy Steel Left Hand Threaded Spiral Miter Gear with Finished Bore
Qty Range Price/Unit Ships Within
1 - 9 $388.91 2 wks
10 - 24 $371.48 2 wks
25 - 49 $354.21 2 wks
50 - 99 $337.08 3 wks
100+ Request for Quote
$388.91

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Configuration With Keyway
Bore Size (d) 14 mm
Face Width (S) 9 mm
Material (ISO Class) Alloy Steel / ISO 4
Module 2
No. Of Teeth 20 mm
Outside Dia. (D) 40 mm
Overall Width (L) 16.5 mm
Pitch Diameter (P.D.) 40 mm
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team