KKSP039002GUP
Nissei Module 1.5, 26 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gearwith Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $482.93 | 6 wks |
10 - 24 | $461.26 | 6 wks |
25 - 49 | $439.79 | 6 wks |
50 - 99 | $418.5 | 7 wks |
100+ | Request for Quote |
$482.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 8/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 7 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP039002GUG |
Module | 1.5 |
Mounting Distance | 28 mm |
Overall Width | 14.5 mm |
Pitch Dia. | 19.5 mm |
Teeth (Pinion / Gear) | 13 / 26 |