KKSP039002GUG

Nissei Module 1.5, 13 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $415.72 2 wks
10 - 24 $397.08 2 wks
25 - 49 $378.61 2 wks
50 - 99 $360.31 3 wks
100+ Request for Quote
$415.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 10/Hardened & Ground
Drawing Choice / Material Gear ( Steel )
Face Width 7 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP039002GUP
Module 1.5
Mounting Distance 22 mm
Overall Width 15 mm
Pitch Dia. 39 mm
Teeth (Pinion / Gear) 13 / 26

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team