KKSP039002GCP

Nissei Module 1.5, 13 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Finished Bore
Qty Range Price/Unit Ships Within
1 - 9 $444.02 2 wks
10 - 24 $424.1 2 wks
25 - 49 $404.34 2 wks
50 - 99 $384.77 3 wks
100+ Request for Quote
$444.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 8/Hardened & Ground
Drawing Choice / Material Pinion ( Steel )
Face Width 7 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP039002GFG
Module 1.5
Mounting Distance 28 mm
Overall Width 14.5 mm
Pitch Dia. 19.5 mm
Teeth (Pinion / Gear) 13 / 26

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team