KKSP031001GUR
Nissei Module 1.5, 20 Tooth Alloy Steel Right Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $377.09 | 2 wks |
10 - 24 | $360.32 | 2 wks |
25 - 49 | $343.43 | 2 wks |
50 - 99 | $336.56 | 2 wks |
100+ | Request for Quote |
$377.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 10 mm |
Face Width (S) | 7 mm |
Material (ISO Class) | Alloy Steel / ISO 4 |
Module | 1.5 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 30.5 mm |
Overall Width (L) | 15 mm |
Pitch Diameter (P.D.) | 30 mm |
Pressure Angle (°) | 20 ° |