KKSG1-30
Module 1, 30 Tooth Heat-Treated Alloy Steel Spur Gear
$67.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 25 mm |
Hub Style | With Hub No Keyway |
Material | Hardened Alloy Steel |
Module (Pitch) | 1 |
No. Of Teeth | 30 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |