KKSCPG5-30
Circular Pitch Module 5, 30 Tooth SCM440 Alloy Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $85.25 | 5 wks |
10 - 24 | $82.04 | 5 wks |
25+ | $76.28 | 5 wks |
$85.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 40 mm |
Hub Style | With Hub No Keyway |
Material | Alloy Steel |
Module (Pitch) | 5 |
No. Of Teeth | 30 |
Pitch Dia. | 47.75 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N6 Precision |