KKSCPG10-30
Module 10, 30-Tooth Alloy Steel (SCM440) Ground Spur Gear, Black Oxide Coated.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KKSCPG10-30J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KKSCPG10-30J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $462.86 | 3 wks |
| 10 - 24 | $451.57 | 3 wks |
| 25 - 49 | $430.57 | 3 wks |
| 50 - 99 | $411.43 | 4 wks |
| 100+ | $385.72 | 4 wks |
$462.86
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 20mm |
|---|---|
| Face Width | 30mm |
| Hub Dia. (0 = Hubless) | 85mm |
| Hub Style | With Hub No Keyway |
| Material | Alloy Steel |
| Module (Pitch) | 10 |
| No. Of Teeth | 30 |
| Pressure Angle (°) | 20° |
| Quality Class | JIS grade N6 Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities