KKS4-20
Module 4, 20 Tooth Heat-Treated SCM440 Alloy Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $99.76 | 5 wks |
10 - 24 | $95.84 | 5 wks |
25+ | $92.23 | 5 wks |
$99.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 65 mm |
Hub Style | With Hub No Keyway |
Material | Alloy Steel |
Module (Pitch) | 4 |
No. Of Teeth | 20 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N8 Precision |