KKS3-30
Module 3, 30 Tooth Heat-Treated SCM440 Alloy Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $87.94 | 5 wks |
10 - 24 | $84.49 | 5 wks |
25+ | $81.3 | 5 wks |
$87.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 75 mm |
Hub Style | With Hub No Keyway |
Material | Alloy Steel |
Module (Pitch) | 3 |
No. Of Teeth | 30 |
Pitch Dia. | 90 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N8 Precision |