KKRHGF1-500R
Module 1 - 500mm Ground Alloy Steel Left Handed Helical Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $518.61 | 3 wks |
| 10 - 49 | $498.1 | 3 wks |
| 50 - 99 | $480.92 | 4 wks |
| 100+ | Request for Quote |
$518.61
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 8 |
|---|---|
| Finish Type | With Finished Ends |
| Helix Direction | Right |
| Module | 1.0 |
| Mounting Hole Size | - |
| Number of Mounting Holes | - |
| Pitch Height (D) | 14.0 |
| Pressure Angle (°) | 20 ° |
| Quality Class / Material | Commercial / Hardened Alloy Steel |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities