KKRHG2-100R
Module 2 - 100mm Ground Alloy Steel Right Handed Helical Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $126.72 | 6 wks |
10 - 24 | $121.13 | 6 wks |
25 - 49 | $115.59 | 7 wks |
50 - 99 | $110.11 | 7 wks |
100+ | Request for Quote |
$126.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 16 |
---|---|
Finish Type | Plain |
Helix Direction | Right |
Module | 2.0 |
Mounting Hole Size | - |
Number of Mounting Holes | - |
Pitch Height (D) | 23.0 |
Pressure Angle (°) | 20 ° |
Quality Class / Material | Commercial / Hardened Alloy Steel |
Stock Length (A) | 100 |