KKRHG1-100R

Module 1 - 100mm Ground Alloy Steel Right Handed Helical Rack
Qty Range Price/Unit Ships Within
1 - 9 $120.54 2 wks
10 - 24 $115.17 2 wks
25 - 49 $109.83 3 wks
50 - 99 $104.55 3 wks
100+ Request for Quote
$120.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 8
Finish Type Plain
Helix Direction Right
Module 1.0
Mounting Hole Size -
Number of Mounting Holes -
Pitch Height (D) 14.0
Pressure Angle (°) 20 °
Quality Class / Material Commercial / Hardened Alloy Steel
Stock Length (A) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team