KKRHG1-100L
Module 1 - 100mm Ground Alloy Steel Left Handed Helical Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $120.54 | 2 wks |
10 - 24 | $115.17 | 2 wks |
25 - 49 | $109.83 | 3 wks |
50 - 99 | $104.55 | 3 wks |
100+ | Request for Quote |
$120.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 8 |
---|---|
Finish Type | Plain |
Helix Direction | Left |
Module | 1.0 |
Mounting Hole Size | - |
Number of Mounting Holes | - |
Pitch Height (D) | 14.0 |
Pressure Angle (°) | 20 ° |
Quality Class / Material | Commercial / Hardened Alloy Steel |
Stock Length (A) | 100 |