KKRGCP5-100
Circular Pitch 5 - 100mm Ground Hardened Alloy Steel Rack
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $103.24 | 3 wks |
| 10 - 24 | $99.18 | 3 wks |
| 25 - 49 | $95.13 | 4 wks |
| 50 - 99 | $91.07 | 4 wks |
| 100+ | Request for Quote |
$103.24
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width | 15 mm |
|---|---|
| Height | 20 mm |
| Material | Hardened Mild Steel |
| Module (or c.p.) | 1.591 (5MM C.P.) |
| Pitch Height | 18.41 mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |
| Stock Length | 100 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities