KKRFD3-1000HJ
Module 3 - 1000mm Hardened Alloy Steel Rack with Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $534.35 | 2 wks |
5+ | $526.17 | 2 wks |
$534.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 25 |
---|---|
Material | Hardened Alloy Steel |
Module | 3.000 |
Mounting Screw Size | M10 |
Number of Mounting Holes | 6 |
Pitch Height (D) | 27.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |