KKRFD2.5-500J

Module 2.5 - 500mm Thermal Refined Alloy Steel Rack with Mounting Holes
Qty Range Price/Unit Ships Within
1 - 4 $224.45 2 wks
5+ $215.02 2 wks
$224.45

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 25
Material Hardened Alloy Steel
Module 2.500
Mounting Screw Size M8
Number of Mounting Holes 4
Pitch Height (D) 27.5
Pressure Angle (°) 20 °
Quality Class Commercial
Stock Length (A) 500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team