KKRFD2-1000J

Module 2 - 1000mm Thermal Refined Alloy Steel Rack with Mounting Holes
Qty Range Price/Unit Ships Within
1 - 4 $293.88 2 wks
5+ $285.03 2 wks
$293.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 20
Material Hardened Alloy Steel
Module 2.000
Mounting Screw Size M6
Number of Mounting Holes 6
Pitch Height (D) 23.0
Pressure Angle (°) 20 °
Quality Class Commercial
Stock Length (A) 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team