KKRFD1.5-500J
Module 1.5 - 500mm Thermal Refined Alloy Steel Rack with Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $149.76 | 2 wks |
5+ | $139.66 | 2 wks |
$149.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 15 |
---|---|
Material | Hardened Alloy Steel |
Module | 1.500 |
Mounting Screw Size | M5 |
Number of Mounting Holes | 4 |
Pitch Height (D) | 18.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |