KKRF5-500
Module 5 - 500mm Thermal Refined Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $488.32 | 6 wks |
10 - 24 | $471.88 | 6 wks |
25 - 49 | $455.38 | 7 wks |
50 - 99 | $438.91 | 7 wks |
100+ | Request for Quote |
$488.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 50 |
---|---|
Material | Hardened Alloy Steel |
Module | 5 |
Pitch Height (D) | 45 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |