KKRF4-1000

Module 4 - 1000mm Thermal Refined Alloy Steel Rack with Finished Ends
Qty Range Price/Unit Ships Within
1 - 9 $591.19 2 wks
10 - 24 $569.19 2 wks
25 - 49 $547.37 3 wks
50 - 99 $525.75 3 wks
100+ Request for Quote
$591.19

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 40
Material Hardened Alloy Steel
Module 4
Pitch Height (D) 41
Pressure Angle (°) 20 °
Quality Class Commercial
Stock Length (A) 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team