KKRF3-500
Module 3 - 500mm Thermal Refined Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $232.77 | 2 wks |
10 - 24 | $223.65 | 2 wks |
25 - 49 | $214.59 | 3 wks |
50 - 99 | $205.63 | 3 wks |
100+ | Request for Quote |
$232.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 25 |
---|---|
Material | Hardened Alloy Steel |
Module | 3 |
Pitch Height (D) | 27.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |