KKRF3-1000
Module 3 - 1000mm Thermal Refined Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $416.05 | 2 wks |
10 - 24 | $400.02 | 2 wks |
25 - 49 | $384.13 | 3 wks |
50 - 99 | $368.38 | 3 wks |
100+ | Request for Quote |
$416.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 25 |
---|---|
Material | Hardened Alloy Steel |
Module | 3 |
Pitch Height (D) | 27.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |