KKRF2.5-1000H
Module 2.5 - 1000mm Hardened Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $512.73 | 6 wks |
10 - 24 | $494.3 | 6 wks |
25 - 49 | $490.45 | 7 wks |
50 - 99 | $471.39 | 7 wks |
100+ | Request for Quote |
$512.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 25 |
---|---|
Material | Heat-Treated Hardened Alloy Steel |
Module | 2.5 |
Pitch Height (D) | 27.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |