KKRF2-500
Module 2 - 500mm Thermal Refined Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $146.98 | 6 wks |
10 - 24 | $141.01 | 6 wks |
25 - 49 | $135.11 | 7 wks |
50 - 99 | $129.26 | 7 wks |
100+ | Request for Quote |
$146.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 20 |
---|---|
Material | Hardened Alloy Steel |
Module | 2 |
Pitch Height (D) | 23 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |