KKRF1.5-1000H
Module 1.5 - 1000mm Hardened Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $310.24 | 2 wks |
10 - 24 | $297.07 | 2 wks |
25 - 49 | $284.03 | 3 wks |
50 - 99 | $271.11 | 3 wks |
100+ | Request for Quote |
$310.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 15 |
---|---|
Material | Heat-Treated Hardened Alloy Steel |
Module | 1.5 |
Pitch Height (D) | 18.5 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |