KKRCPFD10-1000HJ
Circular Pitch 10 - 1000mm Hardened Alloy Steel Rack with Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $539.39 | 2 wks |
5+ | $531.22 | 2 wks |
$539.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 30 |
---|---|
Material | Hardened Alloy Steel |
Module | 3.183 |
Mounting Screw Size | M10 |
Number of Mounting Holes | 6 |
Pitch Height (D) | 31.8 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |