KKRCPF5-1000H

Circular Pitch 5 - 1000mm Hardened Alloy Steel Rack with Finished Ends
Qty Range Price/Unit Ships Within
1 - 9 $314.10 2 wks
10 - 24 $300.77 2 wks
25 - 49 $287.55 3 wks
50 - 99 $274.45 3 wks
100+ Request for Quote
$314.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (B) 15
Material Heat Treated Alloy Steel
Module 1.591
Pitch Height (D) 18.5
Pressure Angle (°) 20 °
Quality Class Commercial
Stock Length (A) 1000

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team