KKRCPF10-1000H
Circular Pitch 10 - 1000mm Hardened Alloy Steel Rack with Finished Ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $614.40 | 6 wks |
10 - 24 | $592.6 | 6 wks |
25 - 49 | $588.45 | 7 wks |
50 - 99 | $565.98 | 7 wks |
100+ | Request for Quote |
$614.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 30 |
---|---|
Material | Heat-Treated Alloy Steel |
Module | 3.183 |
Pitch Height (D) | 31.8 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 1000 |