KKHG5-18RS
Module 5, 18-Tooth Alloy Steel (SCM440) Metric Ground Helical Gear with Plain Bore.
This is a semi-custom part. Click the Submit an RFQ button below to order this part.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KKHG5-18RSJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
This is a semi-custom part. Click the Submit an RFQ button below to order this part.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KKHG5-18RSJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (d) | 25 mm |
|---|---|
| Face Width (S) | 40 mm |
| Helix Angle & Hand | 21°30' Right Hand |
| Hub Projection (l) | 25 mm |
| Module (Normal) | 5 |
| No. Of Teeth | 18 |
| Outside Dia. (D) | 100 mm |
| Pitch Dia. (P.D.) | 90mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial /Steel |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities