KGC3-I
Module 2.5, 42 Tooth Mild Steel Gear Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $179.12 | 2 wks |
10 - 24 | $172.13 | 2 wks |
25 - 49 | $165.19 | 3 wks |
50 - 99 | $158.31 | 3 wks |
100+ | Request for Quote |
$179.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 100 |
---|---|
Face Width | 48 |
Module | 2.5 |
No. Of Teeth | 42 |
Outside Dia. (E) | 145 |
Pitch Diameter (C) | 105 |