KGC3-50

Module 2.5, 42 Tooth, 50mm Bore, Mild Steel Gear Coupling Inner Hub
Qty Range Price/Unit Ships Within
1 - 9 $152.51 2 wks
10 - 24 $146.56 2 wks
25 - 49 $140.66 3 wks
50 - 99 $134.82 3 wks
100+ Request for Quote
$152.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 50
Face Width (E) 20
Hub Configuration With Keyway / Set Screw
Hub Diameter (B) 90
Hub Width (F) 45
Length (G) 65
Matching Outer Ring KCG3-I
Module 2.5
No. Of Teeth 42
Pitch Diameter (C) 105

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team