KGC2-32

Module 2, 40 Tooth, 32mm Bore, Mild Steel Gear Coupling Inner Hub
Qty Range Price/Unit Ships Within
1 - 9 $94.68 2 wks
10 - 24 $90.93 2 wks
25 - 49 $87.21 3 wks
50 - 99 $83.53 3 wks
100+ Request for Quote
$94.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 32
Face Width (E) 15
Hub Configuration With Keyway / Set Screw
Hub Diameter (B) 70
Hub Width (F) 40
Length (G) 55
Matching Outer Ring KCG2-I
Module 2.0
No. Of Teeth 40
Pitch Diameter (C) 80

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team