KGC1-20

Module 2, 25 Tooth, 20mm Bore, Mild Steel Gear Coupling Inner Hub
Qty Range Price/Unit Ships Within
1 - 9 $51.36 2 wks
10 - 24 $49.19 2 wks
25 - 49 $47.04 3 wks
50 - 99 $44.9 3 wks
100+ Request for Quote
$51.36

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 20
Face Width (E) 10
Hub Configuration With Keyway / Set Screw
Hub Diameter (B) 45
Hub Width (F) 25
Length (G) 35
Matching Outer Ring KCG1-I
Module 2.0
No. Of Teeth 25
Pitch Diameter (C) 50

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team