KGC1-12S

Module 2, 25 Tooth, 12mm Bore, Mild Steel Gear Coupling Inner Hub
Qty Range Price/Unit Ships Within
1 - 9 $45.12 2 wks
10 - 24 $43.24 2 wks
25 - 49 $41.39 3 wks
50 - 99 $39.55 3 wks
100+ Request for Quote
$45.12

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (A) 12
Face Width (E) 10
Hub Configuration No Keyway / Set Screw
Hub Diameter (B) 45
Hub Width (F) 25
Length (G) 35
Matching Outer Ring KCG1-I
Module 2.0
No. Of Teeth 25
Pitch Diameter (C) 50

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team