KDS0.8-15
Module 0.8, 15 Tooth Duracon (M90-44) Polyplastic Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.19 | 2 wks |
10 - 24 | $3.05 | 2 wks |
25 - 49 | $2.91 | 3 wks |
50 - 99 | $2.77 | 3 wks |
100+ | Request for Quote |
$3.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 mm |
---|---|
Face Width | 4 mm |
Hub Dia. (0 = Hubless) | 6 mm |
Hub Style | With Hub No Keyway |
Material | Duracon (M90-44) |
Module (Pitch) | 0.8 |
No. Of Teeth | 15 |
Pitch Dia. | 12 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N12 Precision |
Substitute Part | A 1M 2MYH08015 |