KDS0.5-40
Module 0.5, 40 Tooth Duracon (M90-44) Polyplastic Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.44 | 2 wks |
10 - 24 | $3.29 | 2 wks |
25 - 49 | $3.13 | 3 wks |
50 - 99 | $2.98 | 3 wks |
100+ | Request for Quote |
$3.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 3 mm |
Hub Dia. (0 = Hubless) | 12 mm |
Hub Style | With Hub No Keyway |
Material | Duracon (M90-44) |
Module (Pitch) | 0.5 |
No. Of Teeth | 40 |
Pitch Dia. | 20 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N12 Precision |
Substitute Part | A 1M 2MYH05040 |