KDRFK1-500J
Module 1, 500mm, Polyacetal Gear Rack with Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $138.57 | 11 wks |
5 - 99 | $104.13 | 11 wks |
100+ | Request for Quote |
$138.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 10 |
---|---|
Material | Polyacetal |
Module | 1.000 |
Mounting Screw Size | M10 |
Number of Mounting Holes | 4 |
Pitch Height (D) | 14.0 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |