KDRFD2.5-500J
Module 2.5, 500mm, Polyacetal Gear Rack with Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $167.56 | 2 wks |
5+ | $157.6 | 2 wks |
$167.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (B) | 20 |
---|---|
Material | Polyacetal |
Module | 2.000 |
Mounting Screw Size | M8 |
Number of Mounting Holes | 4 |
Pitch Height (D) | 23.0 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stock Length (A) | 500 |