KDB1-4020
Module 1, 40-Tooth Acetal (M90-44) Injection Molded Bevel Gear with Bore.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.74 | 3 wks |
| 10 - 24 | $6.47 | 3 wks |
| 25 - 49 | $6.21 | 3 wks |
| 50 - 99 | $5.94 | 4 wks |
| 100+ | Request for Quote |
$6.74
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Style | 6mm/Plain Hub |
|---|---|
| Drawing Choice / Material | Gear (Steel) |
| Face Width | 4.5mm |
| Gear Ratio /mod. | 2/1mod |
| Mating Part# / Bore | KDB1-2040 |
| Mounting Distance | 22mm |
| Overall Width | 40.59mm |
| Pitch Dia. | 40mm |
| Pressure Angle (°) | 20° |
| Teeth (Pinion / Gear) | 20/40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities